目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
V22P A(FILL 2 POSITION)
Pneumax
Solenoid valves
888 Series
Powered by
CAD模型選擇
{pneumax/solenoid_valves/serie_888/batteria_punto_punto_32_asmtab.prj},{NB=V22P_A(FILL 2 POSITION)},{N=2},{T=A},{V1=},{V2=},{V3=},{V4=},{V5=},{V6=},{V7=},{V8=},{V9=},{V10=},{V11=},{V12=},{V13=},{V14=},{V15=},{V16=},{PPATH=batteria_punto_punto_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Pneumax
Description
888 Series (3/2 EV) - Manifold configuration 3/2 point to point
Bill of material
V22P_A(FILL 2 POSITION)
N
Number of position
A=2 positions
B=3 positions
C=4 positions
D=5 positions
E=6 positions
F=7 positions
G=8 positions
H=9 positions
I=10 positions
M=12 positions
Q=16 positions
A=2 positions
B=3 positions
C=4 positions
D=5 positions
E=6 positions
F=7 positions
G=8 positions
H=9 positions
I=10 positions
M=12 positions
Q=16 positions
T
Tension
A=12 V DC
B=24 V DC
C=24 V (50-60 Hz)
D=110 V (50-60 Hz)
E=230 V (50-60 Hz)
Z=Without Coil
A=12 V DC
B=24 V DC
C=24 V (50-60 Hz)
D=110 V (50-60 Hz)
E=230 V (50-60 Hz)
Z=Without Coil
V1
EV pos.1
-
G1=EV 3/2 SOL. - SPRING G1/8" N.O.
G2=EV 3/2 SOL. - SPRING G1/4" N.O.
H1=EV 3/2 SOL. - SPRING G1/8" N.C.
H2=EV 3/2 SOL. - SPRING G1/4" N.C.
L1=EV 3/2 SOL. - SPRING G1/8" N.O. EXT. FEEDING
M1=EV 3/2 SOL. - SPRING G1/8" N.C. EXT. FEEDING
N1=EV 3/2 SOL. - SOL. G1/8"
N2=EV 3/2 SOL. - SOL. G1/4"
P1=EV 3/2 SOL. - SOL. G1/8" EXT. FEEDING
T4=VALVE SPACE PLUG 3/2
-
G1=EV 3/2 SOL. - SPRING G1/8" N.O.
G2=EV 3/2 SOL. - SPRING G1/4" N.O.
H1=EV 3/2 SOL. - SPRING G1/8" N.C.
H2=EV 3/2 SOL. - SPRING G1/4" N.C.
L1=EV 3/2 SOL. - SPRING G1/8" N.O. EXT. FEEDING
M1=EV 3/2 SOL. - SPRING G1/8" N.C. EXT. FEEDING
N1=EV 3/2 SOL. - SOL. G1/8"
N2=EV 3/2 SOL. - SOL. G1/4"
P1=EV 3/2 SOL. - SOL. G1/8" EXT. FEEDING
T4=VALVE SPACE PLUG 3/2
V2
EV pos.2
/
/
V3
EV pos.3
/
/
V4
EV pos.4
/
/
V5
EV pos.5
/
/
V6
EV pos.6
/
/
V7
EV pos.7
/
/
V8
EV pos.8
/
/
V9
EV pos.9
/
/
V10
EV pos.10
/
/
V11
EV pos.11
/
/
V12
EV pos.12
/
/
V13
EV pos.13
/
/
V14
EV pos.14
/
/
V15
EV pos.15
/
/
V16
EV pos.16
/
/
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求