目錄: RAMPA
Created: 16.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RAMPA
441613092
RAMPA
RAMPA®-Inserts
RAMPA®-Threaded inserts for soft wood
Powered by
CAD模型選擇
{rampa/inserts/softwood/inserts_type_skdz_441.prj},{NB=441613092_100},{ART=441613092},{DESC=RAMPA-MUFFEN TYP SKDZ 12,5 X 13 M6, ZINKDRUCKGUSS GELB VERZINKT},{LONGTEXT=RAMPA-Muffen Typ SKDZ hergestellt im Zinkdruckgussverfahren mit abschließendem Bund, Innensechskant und konischem Außengewinde. Hinweis: Teile aus Zinkdruckguss weisen abnehmende Haltekräfte und einen verkürzten Produktlebenszyklus auf.},{D=12.5},{L=13},{D1=M6},{D1H=6},{SW=6},{V=8.8-9.5},{MAT=Zinkdruckguss gelb verzinkt},{FARBE=#FFFFCC},{PCKH1=[100,1000,5000]},{PCK=100},{GEW=0.002145},{TARIC=79070000},{DIN=},{MATCOMPL1=../../pool/1_rohs.png},{MATCOMPL2=../../pool/2_reach.png},{MATCOMPL3=},{MATCOMPL4=},{IMDS=},{MH1=},{VERH1=},{CODE1=1},{CODE2=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
Company
RAMPA
Description
RAMPA®-Inserts type SKDZ
Bill of material
441613092
ART
Article number
441613092
441613092
DESC
Description
RAMPA®-INSERTS TYPE SKDZ 12,5 X 13 M6, DIE CAST YELLOW ZINC PLATED
RAMPA®-INSERTS TYPE SKDZ 12,5 X 13 M6, DIE CAST YELLOW ZINC PLATED
LONGTEXT
Product description
RAMPA® inserts type SKDZ produced by zinc die casting process with sealing collar, hex drive and conical external thread. Note: Zinc die-cast parts have decreasing retention forces and a shortened product life cycle.
D
Outside-Ø
12.5
12.5
mm
L
Length
13
13
mm
D1
Internal thread
M6
M6
SW
Wrench size
6
6
mm
V
Pre-drilling Ø (recommendation)
8.8-9.5
8.8-9.5
mm
MAT
Material
Die cast yellow zinc plated
Die cast yellow zinc plated
PCK
Packing units (Number of pieces)
100
1000
5000
100
1000
5000
GEW
Net weight (Piece)
0.002145
0.002145
kg
TARIC
Customs tariff number
79070000
MATCOMPL1
Material Compliance
RoHS
MATCOMPL2
Material Compliance
REACH
IMDS
IMDS No.
ARTS
Article number parts list
4416130920100
4416130920100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
詢價請求