目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
S351.00020
PlaSteel
Ranco
Clamps
Powered by
CAD模型選擇
{ranco/ranco/clamps/s351.prj},{NB=S351.00020},{COD=S351.00020},{M=20},{S=30},{E=34.6},{H=30},{A=6.0},{D=37},{W=130},{MAT=Steel class 10K.}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 14
HELP_VARIABLE
Company
PlaSteel
Description
S351 - Nuts with washer (DIN 6331)
Bill of material
S351.00020
COD
Code
S351.00020
S351.00020
M
20
20
mm
S
30
30
mm
E
34.6
34.6
mm
H
30
30
mm
A
6.0
6.0
mm
D
37
37
mm
W
Weight
130
130
g
MAT
Material
Steel class 10K.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求