目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
09300101251
PlaSteel
Ranco
Eletrical items
Powered by
CAD模型選擇
{ranco/ranco/electrical_items/h_1lls_sm.prj},{NB=09300101251},{COD=09300101251},{SIZE=10},{PG=1x16},{A=82},{B=94},{C=40},{D=52},{E=17},{F=18.0},{H=53.8},{ND=22.500},{L=73.000},{X=57.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
PlaSteel
Description
Housing with Pg entry, 1 lever locking system - Surface mounting
Bill of material
09300101251
COD
Code
09300101251
09300101251
SIZE
Size
10
10
PG
Pg
1x16
1x16
A
a
82
82
mm
B
b
94
94
mm
C
c
40
40
mm
D
d
52
52
mm
E
e
17
17
mm
F
f
18.0
18.0
mm
H
h
53.8
53.8
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求