目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
TCR6DL90
PlaSteel
Ranco
Eletrical items
Powered by
CAD模型選擇
{ranco/ranco/electrical_items/tcr.prj},{NB=TCR6DL90},{IDNR=},{COD=TCR6DL90},{D=6},{LT=90},{MAT=AISI 304},{TEMP=400}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
PlaSteel
Description
TCR - Thermocuples and Thermoresistances
Bill of material
TCR6DL90
COD
Code
TCR6DL90
TCR6DL90
D
Ø
6
6
mm
LT
90
90
mm
MAT
Tube material
AISI 304
TEMP
Max temperature
400
°C
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求