目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
LAT1050
PlaSteel
Ranco
Engineered items for moulds
Mould interlocks
Powered by
CAD模型選擇
{ranco/ranco/engineered_items/mould_interlocks/lat_1_asmtab.prj},{NB=LAT1050},{IDNR=},{COD=LAT1050},{A=50},{L=43},{B=17},{C=30},{D=10.5},{D1=6.5},{E=21.5},{F=11},{G=17},{H=21.5},{M=5},{S=8},{T=16},{PPATH=../lat1/lat_1_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
PlaSteel
Description
LAT 1 - Parallel lock
Bill of material
LAT1050
COD
Code
LAT1050
LAT1050
A
50
50
mm
L
Length L
43
43
mm
B
17
17
mm
C
30
30
mm
D
10.5
10.5
mm
D1
6.5
6.5
mm
E
21.5
21.5
mm
F
11
11
mm
G
17
17
mm
H
21.5
21.5
mm
M
5
5
mm
S
8
8
mm
T
16
16
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求