目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
SAF254865 0
PlaSteel
Ranco
Engineered items for moulds
Plates movement devices
Powered by
CAD模型選擇
{ranco/ranco/engineered_items/plates_movement_devices/saf_asmtab.prj},{NB=SAF254865_0},{IDNR=},{COD=SAF254865},{ROT=0},{D=25},{W=81},{L=85},{H=48},{W1=65},{BP=40},{R=17.5},{PK=65},{K=Ø8},{BM=M10},{BH=39.5},{E=22},{HH=14},{C=8},{T=50},{DD=14},{PPATH=../saf/saf_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
PlaSteel
Description
SAF - Angled Undercut "F" version
Bill of material
SAF254865_0
COD
Code
SAF254865
SAF254865
mm
ROT
Angle
°
D
25
25
mm
W
81
81
mm
L
Length L
85
85
mm
H
48
48
mm
W1
65
65
mm
BP
40
40
mm
R
17.5
17.5
mm
PK
65
65
mm
K
Ø8
Ø8
mm
BM
M10
M10
BH
39.5
39.5
mm
E
22
22
mm
HH
h
14
14
mm
C
8
8
mm
T
50
50
mm
DD
d
14
14
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求