目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
BRSC25x55
PlaSteel
Ranco
Guiding items for Moulds
Ball bearing guiding items
Powered by
CAD模型選擇
{ranco/ranco/guiding_item_for_moudls/ball_bearing_guiding_items/brsc_asmtab.prj},{NB=BRSC25x55},{COD=BRSC},{DD=25},{L=55},{D=40},{L1=49},{L2=6},{D2=45},{SP=3},{NL=8},{MAT=Sleeve in TEMPERED-BRASS cage},{HD=HRC 60},{ESECUZIONE=Hardening},{VER=C},{PPATH=../ball_bearing_guiding_items/brsc_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
PlaSteel
Description
BRSC - Ringed ball buschings
Bill of material
BRSC25x55
COD
Code
BRSC
DD
d
25
25
mm
L
Length L
55
55
mm
D
40
40
mm
L1
Length L1
49
49
mm
L2
Length L2
6
6
mm
D2
45
45
mm
SP
Spheres Ø
3
3
mm
NL
No Lines
8
8
MAT
Material
Sleeve in TEMPERED-BRASS cage
HD
Hardness
HRC 60
ESECUZIONE
Treatment
Hardening
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求