目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0212-03-0316
PlaSteel
Ranco
Guiding items for Moulds
Guidings european standard
Powered by
CAD模型選擇
{ranco/ranco/guiding_item_for_moudls/guidings_european_standard/r0212.prj},{NB=R0212-03-0316},{COD=R0212-03-0316},{D=24.000},{L=155.000},{D1=30.000},{D2=35.000},{K=6.000},{L1=96.000},{D4=7.000},{MAT=1.7131 Hardened}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 663
HELP_VARIABLE
Company
PlaSteel
Description
R0212 - Two fitting diameters guide pillar, tight fit - R03
Bill of material
R0212-03-0316
COD
Code
R0212-03-0316
R0212-03-0316
D
24.000
24.000
mm
L
155.000
155.000
mm
D1
30.000
30.000
mm
D2
35.000
35.000
mm
K
6.000
6.000
mm
L1
96.000
96.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求