目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0203-03-0011
PlaSteel
Ranco
Guiding items for Moulds
Guidings italian standards
Powered by
CAD模型選擇
{ranco/ranco/guiding_item_for_moudls/guidings_italian_standards/r0203.prj},{NB=R0203-03-0011},{COD=R0203-03-0011},{D=20.000},{D1=30.000},{D2=34.000},{K=6.000},{L1=16.000},{L=32.000},{MAT=1.7131}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 22
HELP_VARIABLE
Company
PlaSteel
Description
R0203 - Guide bush with centering collar - B3
Bill of material
R0203-03-0011
COD
Code
R0203-03-0011
R0203-03-0011
D
20.000
20.000
mm
D1
30.000
30.000
mm
D2
34.000
34.000
mm
K
6.000
6.000
mm
L1
16.000
16.000
mm
L
Length L
32.000
32.000
mm
MAT
Material
1.7131
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求