目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0267-04-0006
PlaSteel
Ranco
Guiding items for Die Sets
Ball bearing guidings ISO standard
Powered by
CAD模型選擇
{ranco/ranco/guiding_items_for_die_sets/ball_bearing_guidings_iso_standard/r0267.prj},{NB=R0267-04-0006},{COD=R0267-04-0006},{D=32.000},{D1=40.000},{D2=48.000},{D3=56.000},{D4=53.000},{D5=67.000},{D6=79.700},{L=120.000},{L1=93.000},{L2=30.000},{L3=63.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 13
HELP_VARIABLE
Company
PlaSteel
Description
R0267 - Demountable ball bearing guide bush (ISO 9448-7/DIN 9831) - R2081.44
Bill of material
R0267-04-0006
COD
Code
R0267-04-0006
R0267-04-0006
D
32.000
32.000
mm
D1
40.000
40.000
mm
D2
js4
48.000
48.000
mm
D3
56.000
56.000
mm
D4
53.000
53.000
mm
D5
67.000
67.000
mm
D6
79.700
79.700
mm
L
120.000
120.000
mm
L1
93.000
93.000
mm
L2
30.000
30.000
mm
L3
63.000
63.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求