目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0104-01-0071
PlaSteel
Ranco
Standard Parts for Moulds
Ejector pins
Powered by
CAD模型選擇
{ranco/ranco/standard_items_for_moudls/ejector_pins/r0104.prj},{NB=R0104-01-0071},{COD=R0104-01-0071},{D=8.000},{L=250.000},{D1=14.000},{K=5.000},{MAT=1.2344 Nitrurato},{RT=1300-1502},{RR=500-602}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 143
HELP_VARIABLE
Company
PlaSteel
Description
R0104 - Perforable nitrided ejector pin cylindrical head DIN1530/ISO6751 - AF
Bill of material
R0104-01-0071
COD
Code
R0104-01-0071
R0104-01-0071
D
d
8.000
8.000
mm
L
250.000
250.000
mm
D1
d1
14.000
14.000
mm
K
5.000
5.000
mm
MAT
Material
1.2344 Nitrated
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求