目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
SER 45 63 1 P25, W0, R0 B25 A2
RCM
PRECISION COMPONENTS
RHINO
Powered by
CAD模型選擇
{rcm/elementi_ret_precisione/rhino/ser.prj},{NB=SER 45 63 1 P25 W0 0 63 A2-250x5_00},{D=45},{H=50},{TYP=1},{B=25},{BX=[25:45]},{P=25.00},{MINW=9.00},{W=0.00},{R=0.00},{MAXPG=44.99},{L=63},{MAT=A2},{LX=63,70,71,80,90,100,120,150},{PX=[25:44.95]},{FX=},{FD=0.00},{FL=5},{ANGLE=0},{G=0},{RH=0.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
RCM
Description
SER - Extended regular punches
Bill of material
SER 45 63 1 P25, W0, R0 B25 A2
D
45
45
mm
H
50
50
mm
TYP
Typ
X
K
L
J
Z
Y
O
R
H
N
V
X
K
L
J
Z
Y
O
R
H
N
V
B
Ribasso P
mm
Enter value for B
Ribasso P
mm
cm
inch
ft
確定
P
Range P
mm
Enter value for P
Range P
mm
cm
inch
ft
確定
MINW
Min W
9.00
9.00
W
0.00
0.00
mm
R
0.00
0.00
mm
MAXPG
Max P/G
44.99
44.99
L
Lungezza L
63
70
71
80
90
100
120
150
63
70
71
80
90
100
120
150
mm
MAT
Material
Acciaio al Cromo
Acciaio HSS
Acciaio al Cromo
Acciaio HSS
FX
No
F2
F5
F3
F84
F89
No
F2
F5
F3
F84
F89
FD
mm
FL
mm
ANGLE
G
0.000
0.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求