目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
SMA 38 S 20 E0x50
RCM
PRECISION COMPONENTS
RHINO
Powered by
CAD模型選擇
{rcm/elementi_ret_precisione/rhino/sma_ue.prj},{NB=SMA 38 S 20 E0x50},{D=38},{TYPE=SMA},{P=1.600},{R=27.000},{L=20},{LX=20,22,25,28,30,32,35},{TYPE2=E},{TYPE2X='E','U'},{RB=S},{RBXX='S','A','B'},{FX=},{FD=0.00},{FL=5},{ANGLE=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 19
HELP_VARIABLE
Company
RCM
Description
SMA UE - EDM matrix blanks
Bill of material
SMA 38 S 20 E0x50
D
38
38
TYPE
SMA
mm
P
1.600
1.600
mm
R
SM_E
27.000
27.000
mm
L
20.000
22.000
25.000
28.000
30.000
32.000
35.000
20.000
22.000
25.000
28.000
30.000
32.000
35.000
mm
TYPE2
E
U
E
U
mm
RB
Range_B
S
A
B
S
A
B
RBX
8.000
8.000
mm
FX
No
F20
F80
F84
F89
No
F20
F80
F84
F89
FD
mm
FL
mm
ANGLE
°
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求