目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
VBR 6.1 63
RCM
PRECISION COMPONENTS
RHINO
Powered by
CAD模型選擇
{rcm/elementi_ret_precisione/rhino/vbr.prj},{NB=VBR 6.1 63},{P=6.100},{H=9.000},{R=10.000},{T=9.190},{K=1.500},{L=63},{LX=63, 71, 80, 100,120},{FX=},{FD=0.00},{FL=9.19},{ANGLE=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 85
HELP_VARIABLE
Company
RCM
Description
VBR - Vertical shearing regular punches blanks
Bill of material
VBR 6.1 63
P
6.100
6.100
mm
H
9.000
9.000
mm
R
10.000
10.000
mm
T
9.190
9.190
mm
K
1.500
1.500
mm
L
63.000
71.000
80.000
100.000
120.000
63.000
71.000
80.000
100.000
120.000
mm
LX
63, 71, 80, 100,120
63, 71, 80, 100,120
mm
FX
No
F2
F5
F3
F84
F89
No
F2
F5
F3
F84
F89
FD
mm
FL
mm
ANGLE
°
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求