目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
UAA105. 300 x 65 x 35
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/uaa_105.prj},{NB=UAA105.030006535},{CODE=UAA105.030006535},{W=300},{L=65},{T=35},{W1=25},{W2=150},{W2X=150.000},{W3=275},{W4=55},{W5=250},{L1=32.5},{T1=10},{T2=20},{D=13.5},{D1=20},{D2=12},{D3=16},{HX=15.000},{R=7},{H=65},{HOLES=3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
RCM
Description
UAA105 - Steel prismatic guide VDI 3357
Bill of material
UAA105. 300 x 65 x 35
CODE
Code
UAA105.030006535
UAA105.030006535
W
300
300
mm
L
65
65
mm
T
35
35
mm
W1
25
mm
W2
150
150
mm
W3
275
275
mm
W4
55
mm
W5
250
250
mm
L1
32.5
32.5
mm
T1
10
10
mm
T2
20
mm
D
13.5
13.5
mm
D1
20
20
mm
D2
12
12
mm
D3
16
16
mm
R
7
7
mm
H
65
65
mm
HOLES
Holes
3
3
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求