目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
EH2207.530
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
SPRING PLUNGER
EH 2207. Spring Plungers, long
Powered by
CAD模型選擇
{rcm/molle_elastomeri/spine_elastiche/eh_2207_2/eh_2207_2_asmtab.prj},{NB=ESPULS. M16X48 S=10 EH2207.530},{IDNR=},{BESTNR=22070.0530},{BESTNR1=2207.530},{AUS= Huelse Automatenstahl, verstaerkte Federkrarft},{D1=M16},{DNDM=16},{DKDM=13.546},{S=10},{D2=8.0},{D3=13.4},{L1=48},{L2=35},{N=3.2},{T=3.0},{SW=6},{F1=10.0},{F2=43},{G=42.0},{BR=15.000},{PPATH=eh_2207_2_sbl.prj},{S1=10},{FUNC=Drücken, Arretieren, Auswerfen, Federn, Positionieren, Rasten}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 30
HELP_VARIABLE
Company
RCM
Description
EH_7 - Spring plunger long
Bill of material
EH2207.530
IDNR
Ident number
BESTNR
Ref. No.
22070.0530
22070.0530
AUS
finish
body from free cutting steel, increased spring load
body from free cutting steel, increased spring load
D1
thread
M16
M16
S
mm
Enter value for S
mm
cm
inch
ft
確定
D2
8.0
8.0
mm
D3
13.4
13.4
mm
L1
48
48
mm
L2
35
35
mm
N
3.2
3.2
mm
T
3.0
3.0
mm
SW
6
6
mm
F1
spring load
10.0
10.0
N
F2
spring load
43
43
N
G
weight
42.0
42.0
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求