目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
BES-N- 5 x 75
RCM
STANDARD PARTS FOR MOULD MAKING
EJECTOR PINS
Powered by
CAD模型選擇
{rcm/normalizzati_stampi/espulsori/bes_n.prj},{NB=BES-N- 5 x 75-10},{IDNR=MIN},{TYP=BES-N},{D1=5.0},{D2=10},{D3=16},{K=5},{B=5.3},{X=45},{R=0.5},{LX=75,100,125,150,160,175,200,225,250,275,300,350,400,450,500,550,600,700,800},{L=75},{ESECUZIONE=Rettificato, lappato},{MATERIALE=UNI X 40 Cr Mo V 5 1 1 KU},{DUREZZA=Superficie >=950 Vickers-HV 0,3 / Testa 45 +- 5 HRC},{TRAZIONE=1300/1450},{RINVENIMENTO=500-550}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 29
HELP_VARIABLE
Company
RCM
Description
BES-N - Sleeve ejector nitrided DIN16756 Shape ETN
Bill of material
BES-N- 5 x 75
IDNR
Ident number
mm
TYP
Type
BES-N
D1
5.0
5.0
mm
D2
10
10
mm
D3
16
16
mm
K
5
5
mm
B
5.3
5.3
mm
X
45
45
mm
R
0.5
0.5
mm
L
75
100
125
150
160
175
200
225
250
275
300
350
400
450
500
550
600
700
800
75
100
125
150
160
175
200
225
250
275
300
350
400
450
500
550
600
700
800
mm
ESECUZIONE
Exstruder
Rettificato, lappato
MATERIALE
Material
UNI X 40 Cr Mo V 5 1 1 KU
DUREZZA
Hardness
Surface >=950 Vickers-HV 0,3 / Head 45 +- 5 HRC
TRAZIONE
Resistance to tempering
1300/1450
N/mm²
RINVENIMENTO
Resistance to tensile stress
500-550
°C
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求