目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
NVEA2 - 18
RCM
STANDARD PARTS FOR MOULD MAKING
SUPPORTS
Powered by
CAD模型選擇
{rcm/normalizzati_stampi/supporti/nv_2.prj},{NB=NVEA2 - 18},{IDNR=},{TYP=NVEA2},{D1=18},{D2=4.3},{D3=8.3},{L=3},{ESECUZIONE=Cementato, temperato, rettificato},{MATERIALE=UNI 16 Ni Cr 4}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
RCM
Description
NVEA2 - Buffer disk for ejector set
Bill of material
NVEA2 - 18
TYP
NVEA2
D1
18
18
mm
D2
4.3
4.3
mm
D3
8.3
8.3
mm
L
3
3
mm
ESECUZIONE
Carburized, hardened, grinded
MATERIALE
Material
UNI 16 Ni Cr 4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求