目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
BPL L3FA 230 B-115
RCM
DIE SETS - STEEL PLATES
BLANKING DIE-SETS
PRESS-FITTED GUIDE
Powered by
CAD模型選擇
{rcm/portastampi_lamiera/portastampi_trancia/fixed_type/l_3pmf_f_asmtab.prj},{NB=BPL L3FA 230 B-115},{MAT=A},{CODE1=F595502},{CODEX1=L3FA 230 B},{CODEX2=L3FB 230 B},{L=400},{M=200},{E1A=171.0},{E2A=71.0},{N=317.5},{P=306},{K=117.5},{Q=106},{R=340.5},{S=329.0},{D=48},{E=43},{C=23},{F=25},{G=24},{H1=115},{MASS=77},{H11=115,125,135,145,155,170,185,225,250},{H11X=200},{XX=45},{COD1=T CST25200},{COD2=T CST24200},{COD3=T BLN25 70},{COD4=T BLN24 70},{CODE5=T BLC25 50},{CODE6=T BLC24 50},{LA22=50},{LA2=70},{SP1=15},{SP2=15},{DTCST=25},{D2TCST=24},{PPATH=l_3pmf_f_asmtpl.prj},{MATP=},{FIN=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 95
HELP_VARIABLE
Company
RCM
Description
BPL L3F - Die-set Serie L
Bill of material
BPL L3FA 230 B-115
MAT
Bush material
Steel
Bronze
Steel
Bronze
CODE
Code
L3FA 230 B
L3FA 230 B
L
400
400
mm
M
200
200
mm
E1A
171.0
171.0
mm
E1
342.0
342.0
mm
E2A
71.0
71.0
mm
E2
142.0
142.0
mm
R
340.5
340.5
mm
S
329.0
329.0
mm
D
48
48
mm
E
43
43
mm
C
23
23
mm
F
25
25
mm
G
24
24
mm
H1
115
125
135
145
155
170
185
225
250
115
125
135
145
155
170
185
225
250
mm
MASS
Weight
77
77
kg
USX
306.0
306.0
mm
USY
106.0
106.0
mm
MATP
Plate material
C45
1.2311
C45
1.2311
FIN
Surface treatment
Grinded
Fine milled
Grinded
Fine milled
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求