目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
INA-35
Reid Supply
Power Transmission
Rotary
Bearings
Mounted Bearings
Rotary Pillow Blocks
Powered by
CAD模型選擇
{reidsupply/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050100/l5_d01050102/ina-10_asmtab.prj},{NB=INA-35},{PN=INA-35},{AMERSID=1048083},{APACID=-},{EMEAID=-},{BORE=1},{A=1 7/16},{B=1 15/32},{C=5/8},{H=2 13/16},{K=0.46875000},{M=4 1/2 },{O=25/32},{W=5 1/2 },{CONF1=INA-35},{CONF2=INA-35},{PPATH=p040420_asm_dir/ina-10/ina-10_asmtpl.prj},{HIDDEN=No},{URL=https://www.reidsupply.com/en-us/p/mounted-bearings/ina-35}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
Reid Supply
Description
INA-10 - Rotary Pillow Block - Metal Cast
Bill of material
INA-35
PN
Part No.
INA-35
INA-35
AMERSID
Americas ID
1048083
1048083
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
BORE
Bore
1
1
Inch
A
A Bearing Center
1 7/16
1 7/16
Inch
B
B Width
1 15/32
1 15/32
Inch
C
C Flange Height
5/8
5/8
Inch
H
H Height
2 13/16
2 13/16
Inch
K
K Bearing Center
15/32
15/32
Inch
M
M Hole Spacing
4 1/2
4 1/2
Inch
O
O Bearing Center
25/32
25/32
Inch
W
W Length
5 1/2
5 1/2
Inch
URL
https://www.reidsupply.com/en-us/p/mounted-bearings/ina-35
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求