目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
TLM-220
Reid Supply
Power Transmission
Rotary
Bearings
Bearing Accessories
Bearing Rings & Seals
External Retaining Rings
Powered by
CAD模型選擇
{reidsupply/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01051000/bearing_rings_and_selas/external_retaining_rings/tlm-205.prj},{NB=TLM-220},{PN=TLM-220},{AMERSID=1046478},{APACID=-},{EMEAID=-},{FORUSEWITHTHOMS=SSU-10 or Super-10 or 101824},{T=0.050},{OD=1.180},{URL=https://www.reidsupply.com/en-us/p/bearing-accessories/tlm-220}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
Reid Supply
Description
TLM-205 - Linear Bearing Rings - External Retaining
Bill of material
TLM-220
PN
Part No.
TLM-220
TLM-220
AMERSID
Americas ID
1046478
1046478
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
FORUSEWITHTHOMS
For Use with Thomson Bearing No
SSU-10 or Super-10 or 101824
SSU-10 or Super-10 or 101824
T
T Thickness
0.050
0.050
Inch
OD
Outside Diameter
1.180
1.180
Inch
URL
https://www.reidsupply.com/en-us/p/bearing-accessories/tlm-220
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求