目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
GU-206
Reid Supply
Power Transmission
Rotary
Couplings, Collars & Joints
Couplings
Flexible
Coupling Hubs
Powered by
CAD模型選擇
{reidsupply/l1_d00000000/l2_d01000000/l3_d01060000/couplings/flexible/coupling_hubs/gu-201.prj},{NB=GU-206},{PN=GU-206},{AMERSID=1045907},{APACID=-},{EMEAID=-},{TYPE=M-24},{A=2.070},{B=1.420},{D=2.050},{E=0.250},{G=1.600},{H=0.390},{K=1.760},{L=0.840},{SETSCREWS=1/4-20},{BOREDIAMETER=0.50000000},{KEYWAYLENGTH=0.12500000},{KEYWAYHEIGHT=0.06250000},{GEARMINORDIAMETE=1.46875},{D1CIRPATTERN1=28},{D2SKETCH1=0.31250},{D1SKETCH1=0.025},{D3SKETCH1=0.125},{D4SKETCH1=0.03125},{D6SKETCH1=0.015625},{D1SKETCH2=0.046875},{D2SKETCH2=0.15625},{D1SKETCH4=0.250},{D2SKETCH4=0.1875},{X=6.0071456700},{Y=18.6436229100},{URL=https://www.reidsupply.com/en-us/p/flexible-couplings/gu-206}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
Reid Supply
Description
GU-201 - Coupling Hubs - M-Style, Hubs w/Bore & KW
Bill of material
GU-206
PN
Part No.
GU-206
GU-206
AMERSID
Americas ID
1045907
1045907
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
TYPE
Type
M-24
M-24
A
A Hubs and Sleeve Length
2.070
2.070
Inch
B
B Hub Diameter
1.420
1.420
Inch
D
D Sleeve Diameter
2.050
2.050
Inch
E
E Hub Length From Sleeve
0.250
0.250
Inch
G
G Sleeve Length
1.600
1.600
Inch
H
H Sleeve Groove Length
0.390
0.390
Inch
K
K Hub Gear Diameter
1.760
1.760
Inch
L
L Hub Length
0.840
0.840
Inch
SETSCREWS
Set Screw Size
1/4-20
1/4-20
BOREDIAMETER
Bore
1/2
1/2
Inch
KEYWAYLENGTH
Keyseat Length
1/8
1/8
Inch
KEYWAYHEIGHT
Keyseat Height
1/16
1/16
Inch
URL
https://www.reidsupply.com/en-us/p/flexible-couplings/gu-206
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求