目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
CCF-945
Reid Supply
Power Transmission
Linear
Track Roller Systems
Track Rollers
Yoke Track Rollers
Powered by
CAD模型選擇
{reidsupply/l1_d00000000/l2_d07000000/l3_d07040000/track_rollers/yoke_track_rollers/ccf-945.prj},{NB=CCF-945},{PN=CCF-945},{AMERSID=1045698},{APACID=-},{EMEAID=-},{A=2.500},{B=0.750},{C=1.562},{D=1.500},{F=3.187},{G=0.500},{DYNAMICLOADRADIA=7630},{DYNAMICLOADTHRUS=4570},{URL=https://www.reidsupply.com/en-us/p/track-rollers/ccf-945}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Reid Supply
Description
CCF-945 - Cam Followers - Flanged Yoke
Bill of material
CCF-945
PN
Part No.
CCF-945
CCF-945
AMERSID
Americas ID
1045698
1045698
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Outside Diameter
2.500
2.500
Inch
B
B Inside Diameter
0.750
0.750
Inch
C
C Bearing Width
1.562
1.562
Inch
D
D Housing Width
1.500
1.500
Inch
F
F Flange Diameter
3.187
3.187
Inch
G
G Flange Thickness
0.500
0.500
Inch
DYNAMICLOADRADIA
Dynamic Load Radial
7630
7630
DYNAMICLOADTHRUS
Dynamic Load Thrust
4570
4570
URL
https://www.reidsupply.com/en-us/p/track-rollers/ccf-945
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求