目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
JP-674
Reid Supply
Tooling, Positioning & Fastening
Locating & Positioning Components
Ball & Spring Plungers & Accessories
Threaded Spring Plungers
Powered by
CAD模型選擇
{reidsupply/l1_k00000000/l2_k04000000/l3_k04030000/p090270/jp-570.prj},{NB=JP-674},{PN=JP-674},{AMERSID=1140651},{APACID=-},{EMEAID=-},{LE=Standard},{NT=Steel Nose - Light End Pressure},{EFNI=12.360},{EFNF=31.770},{A=M10 x 1.5},{B=29},{C=5.000},{D=4.720},{E=5.000},{A1=10},{PITCH=1.500},{URL=https://www.reidsupply.com/en-us/p/threaded-spring-plungers/jp-674}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 24
HELP_VARIABLE
Company
Reid Supply
Description
JP-570 - Threaded Spring Plungers - Thread Locking Element
Bill of material
JP-674
PN
Part Number
JP-674
JP-674
AMERSID
Americas ID
1140651
1140651
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
LE
Locking Element
Standard
NT
Nose Type
Steel Nose - Light End Pressure
Steel Nose - Light End Pressure
EFNI
End Force Newtons Initial
12.360
12.360
EFNF
End Force Newtons Final
31.770
31.770
A
A Thread Size
M10 x 1.5
M10 x 1.5
B
B Body Length
29
29
mm
C
C Nose Length
5.000
5.000
mm
D
D Nose Diameter
4.720
4.720
mm
E
E Wideth Across Flats
5.000
5.000
mm
URL
https://www.reidsupply.com/en-us/p/threaded-spring-plungers/jp-674
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求