目錄: REIKU
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
REIKU
MSGRM-17P16
REIKU
Connectors
Straight connectors
Full metal connector
Male thread
PG thread
IP 67
Powered by
CAD模型選擇
{reiku/connectors/straight_connectors/full_metal_connector/male_thread/pg_thread/ip67/msgrm_pg.prj},{NB=MSGRM-17P161},{INFO=Data Sheet},{NW=17},{PG=16},{TP=1},{PG1=22.500},{G=10},{D=35.0},{L=39.5},{SW=32},{CNSMASSEXACT=12.9},{VE=10},{TYP=3},{INFOLINK=http://ftp.reiku.biz/REIKU_Datenblatt_datasheet_MSGRM.pdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
REIKU
Description
MSGRM, PG - Full Metal Connector MSGRM, PG
Bill of material
MSGRM-17P16
INFO
PDF Info
Data Sheet
NW
Nominal width
17
17
mm
PG
Thread
16
16
TP
Type of profile
Coarse profile
Fine profile
Coarse profile
Fine profile
G
Length
10
10
mm
D
Diameter
35.0
35.0
mm
L
Length
39.5
39.5
mm
SW
Width across flats
32
32
mm
CNSMASSEXACT
Weight [kg/100 psc.]
12.9
12.9
VE
pcs.
10
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求