675 K-HA
Riegler
Pneumatic products
Service Units
Service units, »Standard« Series
Special filters
Powered by
CAD模型選擇
{riegler/hauptkatalog/01_wartungsgeraete/standard/spezialfilter_standard/spezialfilter_polycarb_hauto_man_abvent_asmtab.prj},{NB=675 K-HA},{ARTNR=675 K-HA},{GEW=3/8},{DF=720},{DN=10},{A=70.0},{C=16.0},{D=145.7},{H=50.0},{VER=3},{VERS=2},{PPATH=assemblies/spezialfilter_polycarb_hauto_man_abvent_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Riegler
Description
Special filters with polycarbonate bowl, with semi-automatic drain valve (G 1/4 to G 1/2) and manual drain valve (G 3/4 and G 1)
Bill of material
675 K-HA
ARTNR
Art. No.
675 K-HA
675 K-HA
GEW
Thread G
3/8
3/8
DF
Flow rate
720
720
l/min
DN
10
10
A
70.0
70.0
mm
C
16.0
16.0
mm
D
145.7
145.7
mm
H
50.0
50.0
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求