目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RVLBG M20
Rigon
Accessories
Bolts
Lifting eye bolt
Powered by
CAD模型選擇
{rigon/90_accessori/a8/e9/rvlbg_asmtab.prj},{NB=RVLBG M20},{SIG=RVLBG},{COD=RVLBG M20},{M= M 20},{P=2.5},{A=50},{B=82},{C=54},{D=55},{E=55},{F=16.5},{G=43},{H=32},{J=116},{K=64},{L=75},{LM=230},{R=48},{T=110},{EO=20},{BESTNRV=8600285},{PPATH=rvlbg_asmtpl.prj},{MX=20},{BEZEICH=VLBG 2,5t M 20},{BEZ1=VLBG 2,5t},{VER=},{BA=Betriebsanleitungen},{TR=2.50},{HX=5.000},{XX=1.800},{HS=32},{HM=187},{HSS=32},{HH=187},{LX=75},{LMX=230},{NDM=20.000},{N=12},{NX=12.000},{SW=30},{DB=45},{GW=1.3},{AM=250},{BESTNRS=8500802}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
Rigon
Description
RVLBG - Self-stabilizing eye bolt
Bill of material
RVLBG M20
SIG
Designation
RVLBG
COD
Code
RVLBG M20
RVLBG M20
M
M 20
M 20
P
Flowrate
2.5
2.5
t
A
50
50
mm
B
82
82
mm
C
54
54
mm
D
55
55
mm
E
55
55
mm
F
16.5
16.5
mm
G
43
43
mm
H
32
32
mm
J
116
116
mm
K
64
64
mm
L
stand.
75
75
mm
LM
max.
230
230
mm
R
48
48
mm
T
110
110
mm
EO
Example of order
20
20
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求