目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RSL 50X200
Rigon
Accessories
Centering Dates Valves Or
Centering
Powered by
CAD模型選擇
{rigon/90_accessori/d2/k4/rsl_asmtab.prj},{NB=RSL 50X200},{CODE=RSL 50X200},{T=0.500},{W=2.000},{A=1.375},{B=0.875},{C=0.860},{D=0.500},{H=2.250},{R=0.187},{S=0.312},{Z=0.030},{SHCS=#10-32 x 5/8”},{HH=0.298},{KK=0.185},{SCR=0.625},{PPATH=rsl_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
Rigon
Description
RSL - Side locks
Bill of material
RSL 50X200
T
+0.000/-0.002
0.500
0.500
Inch
W
+0.0000/-0.0004
2.000
2.000
Inch
A
+0.000/-0.002
1.375
1.375
Inch
B
+0.000/-0.002
0.875
0.875
Inch
C
0.860
0.860
Inch
D
Clearance per side +0.0001/-0.0003
0.500
Inch
H
+0.000/-0.004
2.250
2.250
Inch
R
Pocket radius
0.187
0.187
Inch
S
S1/S2/S3
0.312
0.312
Inch
Z
Chemfer
0.030
0.030
Inch
SHCS
#10-32 x 5/8”
#10-32 x 5/8”
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求