目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RSLM 25X063
Rigon
Accessories
Centering Dates Valves Or
Centering
Powered by
CAD模型選擇
{rigon/90_accessori/d2/k4/rslm_a_asmtab.prj},{NB=RSLM 25X063},{SIG=RSLM},{COD=RSLM 25X063},{TYP=2},{R=8},{T3=14},{T2=6.8},{T1=25},{D2=11},{D1=6.6},{L4=9},{L3=27},{B3=35},{B1=50},{L2=36},{B2=25},{L1=63},{PPATH=rslm_a_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
Rigon
Description
RSLM - Square guide bar
Bill of material
RSLM 25X063
SIG
Designation
RSLM
COD
Code
RSLM 25X063
RSLM 25X063
TYP
Type
2
2
R
8
8
mm
T3
14
14
mm
T2
6.8
6.8
mm
T1
25
25
mm
D2
11
11
mm
D1
6.6
6.6
mm
L4
9
9
mm
L3
27
27
mm
B3
35
35
mm
B1
50
50
mm
L2
36
36
mm
B2
25
25
mm
L1
63
63
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求