目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RSLM -ME 46
Rigon
Accessories
Centering Dates Valves Or
Centering
Powered by
CAD模型選擇
{rigon/90_accessori/d2/k4/rslm_me_asmtab.prj},{NB=RSLM -ME 46},{CODE=RSLM -ME 46},{R=5},{M=M6},{B1=12},{B2=30},{H1=22},{H2=17},{H3=12},{H4=7},{H5=11.0},{H6=8.0},{S=12},{B=46},{MAT=1.2162},{DUR= 56 HRC},{MX=6},{PPATH=../k4/rslm_me_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Rigon
Description
RSLM-ME - Centering
Bill of material
RSLM -ME 46
CODE
Code
RSLM -ME 46
RSLM -ME 46
R
r
5
5
mm
M
m
M6
M6
mm
B1
b1
12
12
mm
B2
b2
30
30
mm
H1
h1
22
22
mm
H2
h2
17
17
mm
H3
h3
12
12
mm
H4
h4
7
7
mm
H5
h5
11.0
11.0
mm
H6
8.0
8.0
mm
S
l
12
12
mm
B
b
46
46
mm
MAT
Material
1.2162
DUR
Hardness
56 HRC
PPATH
../k4/rslm_me_asmtpl.prj
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求