目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RTL 5536
Rigon
Accessories
Centering Dates Valves Or
Centering
Powered by
CAD模型選擇
{rigon/90_accessori/d2/k4/rtl_asmtab.prj},{NB=RTL 5536},{SIG=RTL},{COD=RTL 5536},{T=36},{W=55},{A=30},{B=20},{C=20},{D1=20},{D2=20},{R=8},{S1=18.0},{S2=37.5},{PPATH=../../d2/k4/rtl_asmtpl.prj},{SHCSF=M8 x 35 LG},{SHCSM=M8 x 25 LG}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Rigon
Description
RTL - Black and Gold Top Interlocks
Bill of material
RTL 5536
SIG
Designation
RTL
COD
Code
RTL 5536
RTL 5536
T
36
36
mm
W
55
55
mm
A
30
30
mm
B
20
20
mm
C
20
20
mm
D1
20
20
mm
D2
20
20
mm
R
8
8
mm
S1
18.0
18.0
mm
S2
37.5
37.5
mm
SHCSF
Screws
M8 x 35 LG
M8 x 35 LG
SHCSM
Screws
M8 x 25 LG
M8 x 25 LG
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求