目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
R01 22X076X055
Rigon
Plastic
International plastic sets
Pillars
Powered by
CAD模型選擇
{rigon/92_plastica/b1/h3_sg/r01.prj},{NB=R01 22X076X055},{SIG=R01},{COD=R01 22X076X055},{K=6},{MAT=Acciaio 1.0401},{DS=690 + 70 HV 30},{RES=110-130},{TR=Cementazione e tempera},{FIN=Finemente rettificata}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 622
HELP_VARIABLE
Company
Rigon
Description
R01 - Guiding pillars with 2 diameters
Bill of material
R01 22X076X055
SIG
Designation
R01
COD
Code
R01 22X076X055
R01 22X076X055
K
Height
6
6
mm
D1
Diameter
30
30
mm
D2
Diameter
35
35
mm
I
7
7
mm
D
Diameter
22
22
mm
L
Length
76
76
mm
L1
Length
55
55
mm
MAT
Material
Steel 1.0401
DS
Surface hardness
690 + 70 HV 30
RES
Core resistance
110-130
kg/mm²
TR
Thermic treatment
Hardening and tempering
FIN
Surface finishing
Finely grounded
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求