目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
R02-DLC/22X076/055
Rigon
Plastic
International plastic sets
Pillars
Powered by
CAD模型選擇
{rigon/92_plastica/b1/h3_sg/r02_dlc.prj},{NB=R02-DLC/22X076/055},{SIG=R02-DLC},{CODE=R02-DLC/22X076/055},{MAT=1.7131 ≈ 60 HRC},{L3=6},{L4=7},{L5=9},{D3=35},{D1=30},{D2=22},{L1=76},{L2=55},{LINK=https://ecom.meusburger.com/e/index.asp?eg=1&ekategorie=et&id=818&k=f&lang=2},{K=6}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 715
HELP_VARIABLE
Company
Rigon
Description
R02-DLC - Guide pillar with centring collar, without oil grooves, DLC coated
Bill of material
R02-DLC/22X076/055
SIG
Designation
R02-DLC
CODE
Code
R02-DLC/22X076/055
R02-DLC/22X076/055
MAT
Material
1.7131 ≈ 60 HRC
L3
Length l3
6
6
mm
L4
Length l4
7
7
mm
L5
Length l5
9
9
mm
D3
Diameter d3
35
35
mm
D1
Diameter d1
30
30
mm
D2
Diameter d2
22
22
mm
L1
Length l1
76
76
mm
L2
Length l2
55
55
mm
K
6
6
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求