目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
R071 20X100
Rigon
Plastic
International plastic sets
Pillars
Powered by
CAD模型選擇
{rigon/92_plastica/b1/h3_sg/r071.prj},{NB=R071 20X100},{CODE=R071 20X100},{D=23},{H=8},{I=7},{L1=21},{D1=20},{L=100},{MAT=1.7139 ca. 700HV},{NOTE=Si eseguono misure a richiesta}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 124
HELP_VARIABLE
Company
Rigon
Description
R071 - Colonna di guida con testa conrinforzo
Bill of material
R071 20X100
CODE
Code
R071 20X100
R071 20X100
D
d
23
23
mm
H
H (-0.1/-0.2)
8
8
mm
I
7
7
mm
L1
21
21
mm
D1
D g6
20
20
mm
L
L (0/-0.4)
100
100
mm
MAT
Materiale
1.7139 ca. 700HV
NOTE
Note
Si eseguono misure a richiesta
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求