目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RBAK 07,90X20
Rigon
Blanking die-sets
Dies, bushes for
Blohm hss dies
Powered by
CAD模型選擇
{rigon/93_trancia/b2/h9/rbak.prj},{NB=RBAK 07,90X20},{SIG=RBAK},{COD=RBAK 07,90X20},{D1=7.9},{D2=15},{L1=16},{L=20},{MAT=1.3343 Acciaio Superrapido (HSS)},{HD=62...65 HRC},{TR=Tempera e rinvenimento},{FIN=Rettifica e lappatura}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 141
HELP_VARIABLE
Company
Rigon
Description
RBAK (HSS) - Precision Matrixes with Collar DIN 9845 Shape A
Bill of material
RBAK 07,90X20
SIG
Designation
RBAK
COD
Code
RBAK 07,90X20
RBAK 07,90X20
D1
Diameter
7.9
7.9
mm
D2
Diameter
15
15
mm
D3
Diameter
8.2
8.2
mm
L1
Length
16
16
mm
L
Length
20
mm
MAT
Material
1.3343 High speed steel (HSS)
HD
Hardness
62...65 HRC
TR
Thermic treatment
Quenching and tempering
FIN
Surface finishing
Grinding and lapping
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求