目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
MBLA 16 25 71 M2 (Hss) 122571M2 (Hss) 12
Rigon
Blanking die-sets
punozni_usa
Powered by
CAD模型選擇
{rigon/93_trancia/punozni_usa/mbla.prj},{NB=MBLA 16 25 71 M2 (Hss) 122571M2 (Hss) 12},{D=16},{L1=25},{P=12.00},{PX=[12.00:16.00]},{N=15},{L=71},{L1X=25,38},{LX=71,80,90,100,110,125,140,150},{MAT=M2 (Hss)},{MATX='M2 (Hss)', 'A2 (Hws)', 'PS (PS4)'},{SF=Grinding and lapping},{NOTE=Measurements are carried out on request}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Rigon
Description
MBLA - MBLA
Bill of material
MBLA 16 25 71 M2 (Hss) 122571M2 (Hss) 12
CODE
Code
MBLA 16 25 71 M2 (Hss) 12
MBLA 16 25 71 M2 (Hss) 12
D
16
16
mm
L1
25
38
25
38
mm
P
mm
Enter value for P
mm
cm
inch
ft
確定
N
15
15
mm
L
71
80
90
100
110
125
140
150
71
80
90
100
110
125
140
150
mm
MAT
Material
M2 (Hss)
A2 (Hws)
PS (PS4)
M2 (Hss)
A2 (Hws)
PS (PS4)
SH
Surface hardness
60-63 HRC
SF
Surface finish
Grinding and lapping
NOTE
Note
Measurements are carried out on request
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求