目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
型轨
Rittal
系统附件
"19"" 扩装技术"
Powered by
CAD模型選擇
19" mounting angles - for CS New Basic enclosures
02.02.2023
Adaptor pieces, 482.6 mm (19˝) - for TS, SE
20.07.2021
Adaptor sections, 482.6 mm (19˝) - for TS
20.07.2021
Adaptor sections, 482.6 mm (19˝) - for rear installation in TS electronic e...
20.07.2021
Additional fastening attachment - for 800 mm wide network enclosures
20.07.2021
Additional fastening attachment - for TS IT
20.07.2021
Adhesive measurement strip - 482,6 mm (19'')
01.10.2021
Infill panels, 482.6 mm (19˝), horizontal - for adaptor sections
14.04.2022
Installation bracket for TS - for L-shaped mounting angles in TS,
20.07.2021
Kombination ETSI/19" - Kombination ETSI/19"
01.02.2023
Mounting angles additional fastening attachment - for VX IT 482.6 mm (19") ...
20.01.2022
Mounting angles additional fastening attachment - for VX IT 482.6 mm (19") ...
01.02.2023
Mounting angles, - for TS
20.07.2021
Mounting angles, - for FlatBox
20.07.2021
Mounting frame, 482.6 mm (19'') - for TS, FR(i), CS basic and modular enclo...
30.04.2020
Mounting frame, 482.6 mm (19˝) - for TS, TS IT
15.07.2024
VX Adaptor piece 19" - VX Adaptor piece 19"
20.07.2021
VX Adaptor section, 482.6 mm (19") - for VX electronic enclosures
30.06.2021
VX IT 19" mounting angles, dynamic rear - VX IT 19" mounting angles, dynami...
24.08.2023
VX IT 19" mounting angles, dynamic, front - VX IT 19" mounting angles, dyna...
24.08.2023
VX IT 19" mounting angles, standard front - VX IT 19" mounting angles, stan...
30.06.2021
VX IT 19" mounting angles, standard rear - VX IT 19" mounting angles, stand...
30.06.2021
VX IT crossbar for 19" profil - VX IT crossbar for 19" profil
11.09.2022
VX IT crossbar for 19"-profiles dynamic - W 800 mm, bottom
14.04.2022
VX IT mounting bracket for crossbeam - for 19" standard and dynamic, W=800
20.07.2021
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.