目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
"电缆铺设在 482.6 mm (19"") 平面上"
Rittal
系统附件
电缆铺设
Powered by
CAD模型選擇
Cable entry panel - 482,6 mm (19'')
20.07.2021
Cable routing bars - for all cable strands
20.07.2021
电缆槽 - for TS IT
20.07.2021
Cable finger 6 U - for TS IT
20.07.2021
Cable management panel with cable routing bars - 482,6 mm (19˝)
20.10.2023
Cable management panel - with steel rings
29.05.2024
Cable management panel, 2 U - 482,6 mm (19'')
02.02.2023
Cable routing channel - 482,6 mm (19'')
20.07.2021
482.6 mm (19˝) drawer - to accommodate surplus cables
20.07.2021
Cable routing across the - 482.6 mm (19˝) level
11.09.2022
Cable management duct, horizontal - 482,6 mm (19˝)
20.07.2021
Cable management panel - with plastic rings
20.07.2021
Fibre-optic cable management - 482,6 mm (19˝)
20.07.2021
Cable tray, 2 U
20.07.2021
Cable management panel, 2 U
20.07.2021
Cable entry panel - 482,6 mm (19'')
30.04.2020
IT Cable entry panel, 19", 1 U - IT Cable entry panel, 19", 1 U
20.07.2021
IT cable management panel for fibre-optic cables, 1 U - IT cable management...
30.06.2021
Cable tray depth variable, 350-550 mm - RAL 9005
30.06.2021
VX IT cable fingers 6 U - for 19 "rails 2.5 mm
20.07.2021
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.