800H-16HRA2KB6
Rockwell Automation
Push Buttons
30 mm, NEMA 800H Selector Switch
Powered by
CAD模型選擇
{rockwellautomation/push_buttons/30_800h_selector_switch/800h_2p_illuminated_ss_asmtab.prj},{NB=800H-16HRA2KB6},{DESC=2 Position, Illuminated Selector Switch},{A=H - Plastic, Type 4/4X/13},{B=},{C=16},{D=HR - 2-position},{E=A},{F=},{G=2},{CO=KB6},{I=},{J=},{PPATH=parts/800h_2p_illuminated_ss_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Rockwell Automation
Description
800H 2 Position, Illuminated Selector Switch - 800H 2 Position, Illuminated Selector Switch
Bill of material
800H-16HRA2KB6
CN
Catalog Number
800H-16HRA2KB6
DESC
Description
2 Position, Illuminated Selector Switch
A
Protection Rating
H - Plastic, Type 4/4X/13
B
Fingersafe Guards
No guards
C - Guard on terminals
No guards
C - Guard on terminals
C
Voltage
16 - Transformer - 120V AC 50/60 Hz
26 - Transformer - 240V AC 50/60 Hz
46 - Transformer - 480V AC 50/60 Hz
56 - Transformer - 600V AC 50/60 Hz
2 - Full Voltage - 12-130V AC/DC
12 - Full Voltage - 12V AC/DC
24 - Full Voltage - 24V AC/DC
48 - Full Voltage - 48V AC/DC
25 - Full Voltage - 0...250V AC/DC
No Code - Operator Only
16 - Transformer - 120V AC 50/60 Hz
26 - Transformer - 240V AC 50/60 Hz
46 - Transformer - 480V AC 50/60 Hz
56 - Transformer - 600V AC 50/60 Hz
2 - Full Voltage - 12-130V AC/DC
12 - Full Voltage - 12V AC/DC
24 - Full Voltage - 24V AC/DC
48 - Full Voltage - 48V AC/DC
25 - Full Voltage - 0...250V AC/DC
No Code - Operator Only
D
No. of Positions
HR - 2-position
E
Knob Color
A - Amber
B - Blue
C - Clear
G - Green
R - Red
W - White
X - No Knob
A - Amber
B - Blue
C - Clear
G - Green
R - Red
W - White
X - No Knob
F
Illumination Options
Incandescent
H - LED
Incandescent
H - LED
G
Operator Function
2 - Standard Knob - Maintained
4 - Standard Knob - Spring Return from Left
5 - Standard Knob - Spring Return from Right
17 - Knob Lever - Maintained
18 - Knob Lever - Spring Return from Left
19 - Knob Lever - Spring Return from Right
2 - Standard Knob - Maintained
4 - Standard Knob - Spring Return from Left
5 - Standard Knob - Spring Return from Right
17 - Knob Lever - Maintained
18 - Knob Lever - Spring Return from Left
19 - Knob Lever - Spring Return from Right
CO
Cam Options
KB6 - Maintained cam
KB6 - Maintained cam
I
Contact Block First Level
No Contacts
D - 1 N.O.
E - 1 N.C.
G - 1 N.O.E.M.
J - 1 N.C.L.B.
B - 1 N.C.L.B. - 1 N.O.
MX - 2 N.O.
N - 2 N.C.
C - 1 N.C.L.B. - 1 N.C.
A - 1 N.O. - 1 N.C.
H - 1 N.O. PenTUFF
U - 1 N.C. PenTUFF
I - 1 N.O.E.M. PenTUFF
Q - 1 N.C.L.B. PenTUFF
F - 1 N.O. - 1 N.C. PenTUFF
O - 1 N.O. - 1 N.C. Explosion-Protected
V - 1 N.O. Logic Reed
W - 1 N.C. Logic Reed
Y - 2 N.O. Logic Reed
Z - 2 N.C. Logic Reed
T - 1 N.O. - 1 N.C. Logic Reed
RX - 1 N.O. Sealed Switch
SX - 1 N.C. Sealed Switch
PX - 1 N.O. - 1 N.C. Sealed Switch
5 - 1 N.O. Stackable Sealed Switch
6 - 1 N.C. Stackable Sealed Switch
8 - 2 N.O. Stackable Sealed Switch
9 - 2 N.C. Stackable Sealed Switch
7 - 1 N.O. - 1 N.C. Stackable Sealed Switch
1 - 1 N.O. MaxDuty
2 - 1 N.C. MaxDuty
4 - 1 N.C.L.B MaxDuty
No Contacts
D - 1 N.O.
E - 1 N.C.
G - 1 N.O.E.M.
J - 1 N.C.L.B.
B - 1 N.C.L.B. - 1 N.O.
MX - 2 N.O.
N - 2 N.C.
C - 1 N.C.L.B. - 1 N.C.
A - 1 N.O. - 1 N.C.
H - 1 N.O. PenTUFF
U - 1 N.C. PenTUFF
I - 1 N.O.E.M. PenTUFF
Q - 1 N.C.L.B. PenTUFF
F - 1 N.O. - 1 N.C. PenTUFF
O - 1 N.O. - 1 N.C. Explosion-Protected
V - 1 N.O. Logic Reed
W - 1 N.C. Logic Reed
Y - 2 N.O. Logic Reed
Z - 2 N.C. Logic Reed
T - 1 N.O. - 1 N.C. Logic Reed
RX - 1 N.O. Sealed Switch
SX - 1 N.C. Sealed Switch
PX - 1 N.O. - 1 N.C. Sealed Switch
5 - 1 N.O. Stackable Sealed Switch
6 - 1 N.C. Stackable Sealed Switch
8 - 2 N.O. Stackable Sealed Switch
9 - 2 N.C. Stackable Sealed Switch
7 - 1 N.O. - 1 N.C. Stackable Sealed Switch
1 - 1 N.O. MaxDuty
2 - 1 N.C. MaxDuty
4 - 1 N.C.L.B MaxDuty
J
Contact Block - Position 3 - Second Level
No Contacts
No Contacts
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求