目錄: Rodobal
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rodobal
RM16SE
Rodobal
Powered by
CAD模型選擇
{rodobal/rm_se.prj},{NB=RM16SE},{IDNR=RM_SE},{D2=16.000},{B=21.000},{M=15.000},{O=19.300},{D1=42.000},{F=66.000},{L=87.000},{GL=40.000},{A=28.575},{G=M16x2},{SR=3200},{SA=1440},{ALFA=15},{PESO=189},{DD2=16.000},{GN=13.546}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 14
HELP_VARIABLE
Company
Rodobal
Description
RM-SE - Rod eye with spherical bearing
Bill of material
RM16SE
D2
Bearing bore
16.000
16.000
mm
B
Inner ring width
21.000
21.000
mm
M
Thickness
15.000
15.000
mm
O
Plane
19.300
19.300
mm
D1
Housing diameter
42.000
42.000
mm
F
Axis
66.000
66.000
mm
L
Overall dimension
87.000
87.000
mm
GL
Threaded portion
40.000
40.000
mm
A
Inner ring diameter
28.575
28.575
mm
G
Thread
M16x2
M16x2
SR
Radial static
3200
3200
SA
Axial static
1440
1440
ALFA
Angle
15
15
°
PESO
Weight
189
189
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求