目錄: Rodoset
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rodoset
xy-RDUS50-26
Rodoset
Powered by
CAD模型選擇
{rodoset/xy-rdus.prj},{NB=xy-RDUS50-26},{IDNR=xy-RDUS50-26},{D=26.000},{H=63.000},{H1=73.000},{DH=10.000},{X=10.000},{M=97.000},{N=70.000},{F=5.000},{G=M6},{SW=6.000},{A=58.000},{B=28.000},{C=35.000},{CDCT=330},{CDCS=173},{CDCC=157},{GE=50.000},{GN=48.500},{XYM=70.000},{XYB=11.000},{XYK=6.000},{XYN=2.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
Rodoset
Description
xy-RDUS - Screw spacer
Bill of material
xy-RDUS50-26
IDNR
Type
xy-RDUS50-26
xy-RDUS50-26
D
Hole
26.000
26.000
mm
H
Min. height
63.000
63.000
mm
H1
Max. height
73.000
73.000
mm
DH
Stroke
10.000
10.000
mm
X
Stroke
10.000
10.000
mm
M
Lenght
97.000
97.000
mm
N
Width
70.000
70.000
mm
F
Hole
5.000
5.000
mm
G
Thread
M6
M6
SW
Screw
6.000
6.000
mm
A
Centre distance
58.000
58.000
mm
B
Centre distance
28.000
28.000
mm
C
Centre distance
35.000
35.000
mm
CDCT
Overall max load
330
330
kN
CDCS
Load after screw tightening
173
173
kN
CDCC
Additional load
157
157
kN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求