ROEHM 164016
Roehm
Gripping device technique
Werkstückspannung
Compact vices clamping system
Accessories
Standard basic plate for duo clamping tower
Powered by
CAD模型選擇
{roehm/spanntechnik/werkstueckspannung/kompakt_spann_systeme/zubehoer/standard_grundplatte_fuer_duo_turm/duo_grundplatte.prj},{NB=ROEHM_164016},{GROESSE=92},{IDNR=164016},{A=250},{B=250},{C=45},{D=5x45°},{E=20},{F=KM 12},{G=KM 16},{H=KM 16},{J=50},{K=126},{L=126},{M1=160},{N=160},{O=200},{P=200},{MASSE=24},{NDM=10.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Roehm
Description
DUO Grundplatte - Standard-Grundplatte für NC-Kompaktspanner
Bill of material
ROEHM_164016
GROESSE
92
92
mm
IDNR
Ident.-Nr.
164016
164016
A
250
250
mm
B
250
250
mm
C
45
mm
D
5x45°
mm
E
20
mm
F
KM 12
KM 12
mm
G
KM 16
KM 16
mm
H
KM 16
KM 16
mm
J
50
mm
K
126
126
mm
L
126
126
mm
M1
160
160
mm
N
160
160
mm
O
200
200
mm
P
200
200
mm
MASSE
Gewicht
24
24
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求