slovenčina
English
61-101 PB
Rollenbau
Heavy Duty Castors
Series 61 up to max. 680 kg
61-P
Powered by
CAD模型選擇
{rollenbau/2_heavy_duty_castors/series_61/61_p/61_ny_pk_pb_p_asmtab.prj},{NB=61-101 PB},{ORDERNO=61-101 PB},{WDAB=100x32},{LC=340},{H=125},{TP=128x102},{HS=105x80},{HD=11},{SR=76.0},{WB=Roller bearing},{WHEEL=},{VER=5},{PPATH=assemblies/61_p_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
Rollenbau
Description
61-NY/PK/PB/P - Swivel castor
Bill of material
61-101 PB
ORDERNO
Article-number
61-101 PB
61-101 PB
WDAB
Wheel-Ø A x width B
100x32
100x32
mm
LC
Load capacity
340
340
kg
H
Overall height H
125
125
mm
TP
Dimension of top plate
128x102
128x102
mm
HS
Hole spacing
105x80
105x80
mm
HD
Hole-Ø
11
11
mm
SR
Swivel radius
76.0
76.0
mm
WB
Wheel bearing
Roller bearing
Roller bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求