slovenčina
English
88-100 RNB
Rollenbau
Heavy Duty Castors
Series 61 up to max. 680 kg
61-RN
Powered by
CAD模型選擇
{rollenbau/2_heavy_duty_castors/series_61/61_rn/88_81_rn_rnb_asmtab.prj},{NB=88-100 RNB},{ORDERNO=88-100 RNB},{WDAB=100x40},{LC=160},{H=125},{TP=121x80},{HS=100x48},{HD=11},{WB=Roller bearing},{WHEEL=100 RNB 15},{VER=4},{PPATH=assemblies/88_rn_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
Rollenbau
Description
88/81-RN/RNB - Fixed castor
Bill of material
88-100 RNB
ORDERNO
Article-number
88-100 RNB
88-100 RNB
WDAB
Wheel-Ø A x width B
100x40
100x40
mm
LC
Load capacity
160
160
kg
H
Overall height H
125
125
mm
TP
Dimension of top plate
121x80
121x80
mm
HS
Hole spacing
100x48
100x48
mm
HD
Hole-Ø
11
11
mm
WB
Wheel bearing
Roller bearing
Roller bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求