slovenčina
English
PDF 127 ZK
Rollenbau
Heavy Duty Castors
Series PD up to max. 800 kg
PD-Z
Powered by
CAD模型選擇
{rollenbau/2_heavy_duty_castors/series_pd/pd_z/pdf_psf_zk_lzk_asmtab.prj},{NB=PDF 127 ZK},{ORDERNO=PDF 127 ZK},{WDAB=125x50},{LC=450},{H=164},{TP=135x110},{HS=105x80},{HD=10.5},{WB=Ball bearing},{WHEEL=127 ZK 20},{VER=6},{PPATH=assemblies/pdf_psf_zk_lzk_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
Rollenbau
Description
PDF/PSF-ZK/LZK - Fixed castor
Bill of material
PDF 127 ZK
ORDERNO
Article-number
PDF 127 ZK
PDF 127 ZK
WDAB
Wheel-Ø A x width B
125x50
125x50
mm
LC
Load capacity
450
450
kg
H
Overall height H
164
164
mm
TP
Dimension of top plate
135x110
135x110
mm
HS
Hole spacing
105x80
105x80
mm
HD
Hole-Ø
10.5
10.5
mm
WB
Wheel bearing
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求