slovenčina
English
CSF 125 AL
Rollenbau
Medium Duty Castors
Series CD up to max. 385 kg
CD-A
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_cd/cd_al/cdf_al_asmtab.prj},{NB=CSF 125 AL},{ORDERNO=CSF 125 AL},{WHEEL=125 AL-15},{HW=40.000},{WDAB=125x30},{LC=170},{VERS=8},{VER=4},{V=3},{H=160},{TP=102x83},{TX=102.000},{PX=83.000},{HS=80x60},{HX=80.000},{SX=60.000},{HD=9},{SR=0.0},{WB=Nylon plain bearing},{PPATH=cd_al_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
Company
Rollenbau
Description
CDF/CSF/CSSF/CLF-AL/ALB/ALK - Fixed castor
Bill of material
CSF 125 AL
ORDERNO
Article-number
CSF 125 AL
CSF 125 AL
WDAB
Wheel-Ø A x width B
125x30
125x30
mm
LC
Load capacity
170
170
kg
H
Overall height H
160
160
mm
TP
Dimension of top plate
102x83
102x83
mm
HS
Hole spacing
80x60
80x60
mm
HD
Hole-Ø
9
9
mm
WB
Wheel bearing
Nylon plain bearing
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
Generar hoja de datos PDF
Solicitud de cotización