slovenčina
English
CSST 125 EGBAK
Rollenbau
Medium Duty Castors
Series CD up to max. 385 kg
CD-EGBA
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_cd/cd_egba/cdt_egbak_asmtab.prj},{NB=CSST 125 EGBAK},{ORDERNO=CSST 125 EGBAK},{WDAB=125x40},{LC=200},{H=160},{TP=135x110},{HS=105x80},{HD=11},{SR=140.0},{WB=Ball bearing},{WHEEL=125 EGBAK K15},{HW=50.000},{VERS=9},{VER=3},{V=2},{PPATH=parts/cd_egba_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Rollenbau
Description
CDT-EGBAK - Swivel castor with total lock
Bill of material
CSST 125 EGBAK
ORDERNO
Article-number
CSST 125 EGBAK
CSST 125 EGBAK
WDAB
Wheel-Ø A x width B
125x40
125x40
mm
LC
Load capacity
200
200
kg
H
Overall height H
160
160
mm
TP
Dimension of top plate
135x110
135x110
mm
HS
Hole spacing
105x80
105x80
mm
HD
Hole-Ø
11
11
mm
SR
Swivel radius
140.0
140.0
mm
WB
Wheel bearing
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求