slovenčina
English
MFB 125 LEK
Rollenbau
Medium Duty Castors
Series MF-fitted with springs up to max. 260 kg
MFA-E
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_mf/mfa_e/mfa_e_sc_asmtab.prj},{NB=MFB 125 LEK},{ORDERNO=MFB 125 LEK},{WDAB=125x40},{LC=180},{PF=90},{MST=25},{H=207},{TP=135x110},{HS=105x80},{HD=13},{SR=94.5},{WB=Ball bearing},{WHEEL=125 LEK 15},{VER=9},{PPATH=../assemblies/mfa_e_asmtpl.prj},{VER1=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 18
HELP_VARIABLE
Company
Rollenbau
Description
MFA/MFB/MFC-EK/EB/LEK/LEB - Swivel castor
Bill of material
MFB 125 LEK
ORDERNO
Article-number
MFB 125 LEK
MFB 125 LEK
WDAB
Wheel-Ø A x width B
125x40
125x40
mm
LC
Load capacity
180
180
kg
PF
Preload force
90
90
daN
MST
Max. spring travel
25
25
mm
H
Overall height H
207
207
mm
TP
Dimension of top plate
135x110
135x110
mm
HS
Hole spacing
105x80
105x80
mm
HD
Hole-Ø
13
13
mm
SR
Swivel radius
94.5
94.5
mm
WB
Wheel bearing
Ball bearing
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求