slovenčina
English
321 RU 50 V
Rollenbau
Institutional Castors
Series 320P/R up to max. 90 kg
320R-D
Powered by
CAD模型選擇
{rollenbau/6_institutional_castors/series_320pr/320r_d/321r_d_asmtab.prj},{NB=321 RU 50 V},{ORDERNO=321 RU 50 V},{WDAB=50x18+18},{LC=55},{H=70},{HD=10.5},{SR=77},{WB=Nylon plain bearing},{WHEEL=50 V-6},{VERPRA=2},{VER=1},{PPATH=320r_d/320r_d_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Rollenbau
Description
321 RÜ-VK/V/DK/TPK - Swivel castor with total lock
Bill of material
321 RU 50 V
ORDERNO
Article-number
321 RÜ 50 V
321 RÜ 50 V
WDAB
Wheel-Ø A x width B
50x18+18
50x18+18
mm
LC
Load capacity
55
55
kg
H
Overall height H
70
70
mm
HD
Hole-Ø
10.5
mm
SR
Swivel radius
77
77
mm
WB
Wheel bearing
Nylon plain bearing
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求